??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24660.0050 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24660. - Star Grips DIN 6336, light metal / raw part, form A
Bill of material
24660.0050 Star Grip
BESTNR
Ref. No.
24660.0050
AUS
Version
raw par, form A, unpolished
D1
50 mm
D2
18 mm
H1
34 mm
H3
17 mm
G
Weight
50 g
Embedded user actions